IESNA:LM-63-2002
[TEST]P1388858
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-760-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30425.0
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
209.0 249.2 345.6 659.1 1768.4 3006.3 4147.8 4887.3 5618.8 6559.3 7757.0 8994.9 10715.1 12338.8 13705.3 14854.8 15915.9 16952.8 
18054.0 19509.0 21189.0 22772.5 23182.5 22499.2 21357.8 20055.6 19058.8 18222.8 15055.8 9822.8 4702.4 2274.8 1205.7 490.3 281.3 
152.7 88.4 0.0 
209.0 257.2 345.6 643.1 1639.8 2958.1 4027.2 4831.0 5618.8 6551.2 7636.4 9027.0 10658.8 12129.8 13520.4 14661.9 15714.9 16703.6 
17829.0 19235.7 20980.0 22603.7 23166.4 22483.2 21269.4 20015.4 18970.4 18094.2 15079.9 9846.9 4798.9 2274.8 1213.8 474.3 273.3 
144.7 88.4 0.0 
209.0 249.2 329.6 627.0 1503.2 2725.0 3946.8 4766.7 5554.5 6454.8 7531.9 8898.4 10313.2 11784.2 12997.9 13858.0 14726.2 15787.2 
17001.0 18431.8 20409.3 22684.1 23769.3 23327.2 21888.3 20457.5 19484.9 18689.1 15964.1 10843.7 5570.5 2572.3 1221.8 458.2 289.4 
160.8 96.5 0.0 
209.0 249.2 313.5 538.6 1294.2 2467.8 3569.0 4533.6 5361.6 6245.8 7282.7 8536.7 9846.9 11149.1 12250.4 13166.8 13785.7 14718.1 
16012.3 17636.1 19902.9 22266.1 24131.0 24227.5 22981.5 21309.6 20208.3 19476.8 17097.5 12805.0 7178.2 3263.6 1438.9 522.5 289.4 
184.9 120.6 0.0 
209.0 249.2 305.5 458.2 940.5 1913.1 3022.4 4131.7 5032.0 5884.0 6840.6 8030.3 9284.2 10626.6 11760.0 12740.7 13424.0 13970.6 14782.5 
16116.8 18214.8 21148.8 23922.0 24934.8 23994.4 22298.3 21237.2 20505.7 18222.8 14999.5 9662.0 4397.0 1969.4 731.5 329.6 225.1 
160.8 0.0 
209.0 241.1 289.4 377.8 643.1 1245.9 2258.8 3255.5 4364.8 5289.2 6165.4 7162.1 8295.5 9412.9 10707.0 11744.0 12571.9 13182.8 13633.0 
14420.7 15658.6 17893.3 21381.9 24171.2 24894.6 23222.7 22033.0 21140.8 19107.1 16253.5 12282.5 7258.6 3649.4 1430.8 506.4 297.4 
217.0 0.0 
209.0 241.1 265.3 321.5 434.1 699.3 1213.8 2049.8 2966.1 3979.0 4959.6 6020.7 6937.1 7933.8 9019.0 10128.3 11076.8 11944.9 12596.0 
13263.2 14099.2 15417.5 17523.5 20754.9 23986.3 25111.7 24428.4 23544.2 20401.2 16936.7 13528.5 10827.6 6872.8 3247.5 1318.3 
426.0 289.4 0.0 
209.0 233.1 257.2 297.4 369.8 498.4 827.9 1366.5 2178.4 3030.4 3987.0 4983.8 5956.4 6937.1 7901.7 8994.9 9943.4 10916.0 11727.9 12547.8 
13391.8 14501.1 16197.2 18705.1 22193.8 24782.1 25288.5 25007.2 22282.2 18391.7 14589.5 11647.5 8392.0 4718.5 1977.4 554.6 
329.6 0.0 
209.0 225.1 249.2 281.3 321.5 393.9 554.6 811.9 1310.2 1993.5 2805.4 3665.5 4614.0 5570.5 6575.3 7588.2 8560.8 9565.6 10522.1 11446.6 
12419.2 13568.7 15087.9 17073.4 19637.6 22828.8 24291.8 24741.9 24114.9 21197.0 17185.9 13231.1 9396.8 6125.2 2716.9 900.3 
377.8 0.0 
209.0 225.1 233.1 249.2 257.2 281.3 305.5 353.7 418.0 530.5 715.4 988.7 1366.5 1905.1 2532.1 3231.4 3987.0 4879.3 5835.8 6912.9 8078.5 9445.0 
11068.8 13014.0 15256.7 17652.1 19107.1 20039.5 21526.6 20738.8 17185.9 11912.8 7178.2 3770.0 1583.5 466.2 305.5 0.0 
209.0 217.0 217.0 217.0 225.1 225.1 225.1 233.1 225.1 233.1 233.1 241.1 257.2 273.3 321.5 369.8 442.1 538.6 667.2 852.1 1085.2 1438.9 1913.1 2668.7 
3906.6 6093.0 7957.9 9123.5 10771.3 9211.9 6728.1 4726.5 3110.8 1607.7 466.2 112.5 32.2 0.0 
209.0 209.0 209.0 201.0 201.0 201.0 201.0 192.9 184.9 184.9 184.9 184.9 176.8 168.8 168.8 168.8 176.8 192.9 209.0 233.1 265.3 289.4 329.6 385.8 506.4 860.1 
1286.1 1696.1 2765.2 2934.0 2073.9 1262.0 731.5 337.6 136.7 56.3 24.1 0.0 
209.0 201.0 201.0 192.9 184.9 184.9 176.8 168.8 160.8 160.8 152.7 144.7 136.7 128.6 112.5 104.5 96.5 96.5 96.5 96.5 96.5 96.5 88.4 88.4 72.3 64.3 64.3 
64.3 80.4 96.5 72.3 64.3 64.3 48.2 32.2 24.1 24.1 0.0 
209.0 192.9 184.9 168.8 160.8 152.7 144.7 128.6 120.6 104.5 88.4 80.4 64.3 56.3 48.2 40.2 32.2 32.2 24.1 16.1 16.1 16.1 8.0 8.0 8.0 8.0 8.0 8.0 8.0 8.0 0.0 0.0 8.0 
8.0 16.1 16.1 16.1 0.0 
209.0 184.9 168.8 152.7 136.7 128.6 112.5 96.5 80.4 64.3 56.3 40.2 32.2 24.1 16.1 8.0 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 
16.1 16.1 0.0 
209.0 176.8 152.7 136.7 120.6 96.5 88.4 72.3 56.3 40.2 32.2 16.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 8.0 
16.1 0.0 
209.0 168.8 144.7 120.6 104.5 88.4 64.3 48.2 40.2 24.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 
8.0 0.0 
209.0 168.8 136.7 112.5 88.4 72.3 56.3 40.2 32.2 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.0 
0.0 
209.0 160.8 136.7 104.5 88.4 72.3 48.2 32.2 24.1 16.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
209.0 168.8 136.7 104.5 88.4 64.3 48.2 40.2 24.1 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
209.0 168.8 136.7 112.5 88.4 64.3 56.3 40.2 32.2 16.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
209.0 168.8 136.7 112.5 88.4 64.3 56.3 40.2 32.2 24.1 8.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
